Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

ECN 425
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 425
Rotary encoder with integral bearing
Positions per revolution:33554432
Data interface: EnDat22
Output code: Binary
Line count: 2048
Output signal: ..
Cutoff frequency (-3 dB):0.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Type of Coupling: 14
Shaft: Blind hollow shaft with
steel clamping ring, diameter 12 mm, depth 24
mm
Type of Shaft: 68S
Protection rating: IP64 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Connecting direction: Cable outlet for axial
and radial use
Cable length: 1.00 m
Included part: Sticker for 4 fastening
repetitions, WELLA1:
68T/68S
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1327454-05
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
..
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
0.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14
Shaft
Shaft
Blind hollow shaft with steel clamping ring, diameter 12 mm, depth 24 mm
Type of Shaft
Type of Shaft
68S
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Included part
Included part
Sticker for 4 fastening repetitions, WELLA1: 68T/68S
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting