Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 14 2026 22:39:18.

AE KCI 1119

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE KCI 1119
Line count: 16 Form of scanning unit: Outside diameter 39.6 mm, bolt circle diameter 34.1
mm, 3x 120° holes, M2
Positions per revolution: 524288 (19 bit)
Protection rating: IP00 (EN60529)
Operating temperature: -40/+115 °C
Data interface: EnDat22 Synchronous serial
EnDat 2.2 without
incremental signals
Power supply: 3.6 V ... 14 V
Electrical connection: Bent plug connector, double-row, 15-pin
Pin configuration: D608296
Output code: Binary
Type of packaging: Individual packaging
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1418388-01
Line count
Line count
16 Form of scanning unit: Outside diameter 39.6 mm, bolt circle diameter 34.1 mm, 3x 120° holes, M2
Positions per revolution
Positions per revolution
524288 (19 bit)
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D608296
Output code
Output code
Binary
Type of packaging
Type of packaging
Individual packaging
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting