Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 16 2026 22:39:23.

ERO 1420
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERO 1420
Incremental modular rotary encoder without integral bearing
Line count: 500
Output signal: TTL
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Form of housing: without bore
Flange version: Plastic flange Ø 38.4 mm, 2 x Ø 2.5 mm at bolt
circle Ø 32.5 mm
Type of Flange: 18 Shaft: Hollow shaft with radial
fastening, diameter 6 mm
Type of Shaft: 22C
Protection rating: IP40 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: free cable end
Pin configuration: D360265
Connecting direction: radial
Cable length: 1.00 m
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
ID number
ID number
360731-03
Line count
Line count
500
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Form of housing
Form of housing
without bore
Flange version
Flange version
Plastic flange Ø 38.4 mm, 2 x Ø 2.5 mm at bolt circle Ø 32.5 mm
Type of Flange
Type of Flange
18 Shaft: Hollow shaft with radial fastening, diameter 6 mm
Type of Shaft
Type of Shaft
22C
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D360265
Connecting direction
Connecting direction
radial
Cable length
Cable length
1.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Please pay attention to the product documentation!
Downloads / CAD / Mounting