Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

ERN 480
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 480
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1024
Output signal: ~1Vpp
Cutoff frequency (-3 dB):180.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Type of Coupling: 14
Shaft: Blind hollow shaft with
clamping ring, diameter
12 mm, depth 24 mm
Type of Shaft: 68A
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: 27S12
Pin configuration: D294999
Connecting direction: radial
Included part: ..
Please pay attention to the product documentation!
ID number
ID number
385480-01
Line count
Line count
1024
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Type of Shaft
Type of Shaft
68A
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
27S12
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
radial
Included part
Included part
..
Please pay attention to the product documentation!
Downloads / CAD / Mounting