Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 11 2026 22:31:57.

ROC 1013
Absolute rotary encoder (singleturn) with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROC 1013
Absolute rotary encoder (singleturn) with integral bearing for separate shaft coupling
Positions per revolution: 8192
Data interface: EnDat01
Output code: Binary
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 190.00 kHz
Power supply: 3.6 V ... 14 V
Flange version: Synchro flange Ø 36.5
mm, centering collar 33
mm, bolt circle Ø 26 mm, 4 x M3
Shaft: Solid shaft, diameter 4
mm, length 12.5 mm
Protection rating: IP64 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D1113112
Connecting direction: Cable outlet for axial
and radial use
Cable length: 1.00 m
Please pay attention to the product documentation!
ID number
ID number
606691-01
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
190.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Synchro flange Ø 36.5 mm, centering collar 33 mm, bolt circle Ø 26 mm, 4 x M3
Shaft
Shaft
Solid shaft, diameter 4 mm, length 12.5 mm
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D1113112
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Please pay attention to the product documentation!
Downloads / CAD / Mounting