Letzte Aktualisierung: October 01 2026 22:33:32.
ROQ 1035
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ROQ 1035
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling
Differentiable revolutions: 4096
Positions per revolution: 8388608
Data interface: EnDat22
Output code: Binary
Power supply: 3.6 V ... 14 V
Flange version: Synchro flange Ø 36.5
mm, centering collar 33
mm, bolt circle Ø 26 mm, 4 x M3
Type of Flange: 14
Shaft: Solid shaft, diameter 4
mm, length 12.5 mm
Type of Shaft: 01L
Protection rating: IP64 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Connecting direction: Cable outlet for axial
and radial use
Cable length: 1.00 m
Please pay attention to the product documentation!
Absolute rotary encoder (multiturn) with integral bearing for separate shaft coupling
Differentiable revolutions: 4096
Positions per revolution: 8388608
Data interface: EnDat22
Output code: Binary
Power supply: 3.6 V ... 14 V
Flange version: Synchro flange Ø 36.5
mm, centering collar 33
mm, bolt circle Ø 26 mm, 4 x M3
Type of Flange: 14
Shaft: Solid shaft, diameter 4
mm, length 12.5 mm
Type of Shaft: 01L
Protection rating: IP64 (EN60529)
Operating temperature: -10/+100 °C
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Connecting direction: Cable outlet for axial
and radial use
Cable length: 1.00 m
Please pay attention to the product documentation!
ID number
ID number
606696-01
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8388608
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Synchro flange Ø 36.5 mm, centering collar 33 mm, bolt circle Ø 26 mm, 4 x M3
Type of Flange
Type of Flange
14
Shaft
Shaft
Solid shaft, diameter 4 mm, length 12.5 mm
Type of Shaft
Type of Shaft
01L
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Please pay attention to the product documentation!
Downloads / CAD / Mounting
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions German
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions English
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions Spanish
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions French
- ROC 10xx, ROQ 10xx, ROD 10xx // 01L, 14, Mounting Instructions Italian