Letzte Aktualisierung: October 01 2026 22:33:32.
RON 275
Incremental angle encoder with integral bearing and integrated stator coupling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
RON 275
Incremental angle encoder with integral bearing and integrated stator coupling
Line count: 18000
System accuracy: ±5.0''
Output signal: TTLx5
Max. scanning frequency:50.00 kHz
Reference mark: 90°
Power supply: 5 V (+-10 %)
Flange version: Rectangular flange with 85
mm centering collar, drainage channels, aluminum
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Protection rating for housing: IP64 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Connecting direction: Cable outlet for axial and
radial use
Cable length: 3.00 m
Special characteristics, rotational encoders: none
Incremental angle encoder with integral bearing and integrated stator coupling
Line count: 18000
System accuracy: ±5.0''
Output signal: TTLx5
Max. scanning frequency:50.00 kHz
Reference mark: 90°
Power supply: 5 V (+-10 %)
Flange version: Rectangular flange with 85
mm centering collar, drainage channels, aluminum
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Protection rating for housing: IP64 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Connecting direction: Cable outlet for axial and
radial use
Cable length: 3.00 m
Special characteristics, rotational encoders: none
ID number
ID number
358698-53
Line count
Line count
18000
System accuracy
System accuracy
±5.0''
Output signal
Output signal
TTLx5
Max. scanning frequency
Max. scanning frequency
50.00 kHz
Reference mark
Reference mark
90°
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Rectangular flange with 85 mm centering collar, drainage channels, aluminum
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Protection rating for housing
Protection rating for housing
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
3.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
Product Information
- RON 200 / RON 700 / RON 800 / RPN 800 Incremental angle measuring device, Product Information Chinese
- RON 200 / RON 700 / RON 800 / RPN 800 Incremental angle measuring device, Product Information German
- RON 200 / RON 700 / RON 800 / RPN 800 Incremental angle measuring device, Product Information English
- RON 200 RON 700 RON 800 RPN 800 – Incremental angle measuring device, Product Information Japanese