Letzte Aktualisierung: October 01 2026 22:33:32.
LC 495P
Absolute sealed linear encoder with small cross section
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
LC 495P
Absolute sealed linear encoder with small cross section
Measuring length: 320 mm
Total length: ML+105 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step 1: 1.0000 nm
Fastening type: End block + mounting spar
End block: 14A
Output signal: no specified value
Output code: Binary
Data interface: Pana01
Panasonic/Matsushita
interface
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male, 14-pin
Maximum speed: 3.00 m/s
Special characteristics, linear encoder: none
Absolute sealed linear encoder with small cross section
Measuring length: 320 mm
Total length: ML+105 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step 1: 1.0000 nm
Fastening type: End block + mounting spar
End block: 14A
Output signal: no specified value
Output code: Binary
Data interface: Pana01
Panasonic/Matsushita
interface
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male, 14-pin
Maximum speed: 3.00 m/s
Special characteristics, linear encoder: none
ID number
ID number
1139481-06
Measuring length
Measuring length
320 mm
Total length
Total length
ML+105 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Measuring step 1
Measuring step 1
1.0000 nm
Fastening type
Fastening type
End block + mounting spar
End block
End block
14A
Output signal
Output signal
no specified value
Output code
Output code
Binary
Data interface
Data interface
Pana01 Panasonic/Matsushita interface
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Maximum speed
Maximum speed
3.00 m/s
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- LC 4x5 14A ML+115, Mounting Instructions Multilingual
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions German
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions French
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions Korean
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions Chinese
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions Japanese
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions English
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions Spanish
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions Italian
- LC 415, LC 485, LC 495 // 14A, Mounting Instructions Taiwanese
- LC 4x5 14A ML+105 en/ja/zh-CN/zh-TW/ko, Mounting Instructions Multilingual