Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

LC 291F
Absolute sealed linear encoder with full-size scale housing (single-section, complete encoder with selectable thermal fixed point)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 291F
Absolute sealed linear encoder with full-size scale housing (single-section, complete encoder with selectable thermal fixed point)
Measuring length: 840 mm
Accuracy grade: 5.0 µm
Grating period: 40.000 µm
Measuring step 1: 12.5000 nm
Measuring step 2: 50.0000 nm
Fastening type: Standard
Data interface: Fanuc05 Serial interface
FANUC ALPHA/ALPHAi
Power supply: 3.6 V ... 14 V
Electrical connection: Flange socket, male, 14-pin
Special characteristics, linear encoder: none
ID number
ID number
1198317-03
Measuring length
Measuring length
840 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
40.000 µm
Measuring step 1
Measuring step 1
12.5000 nm
Measuring step 2
Measuring step 2
50.0000 nm
Fastening type
Fastening type
Standard
Data interface
Data interface
Fanuc05 Serial interface FANUC ALPHA/ALPHAi
Power supply
Power supply
3.6 V ... 14 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting