Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 20 2026 22:32:54.

Parts kit LB 383
For incremental multi-section sealed linear encoder with large cross-section housing for

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Parts kit LB 383
For incremental multi-section sealed linear encoder with large cross-section housing for
large measuring lengths consisting of:
1 scale tape, 1 end section with clamping device, 1 end section with tensioning device, 1 sealing
lip, 3 bearing strip, 3 housing seals, small parts
Measuring length: 3640 mm
Thermal coefficient of linear expansion: ~
10·10-6K-1 steel
Accuracy grade: ± 5.0 µm Grating period: 40.000 µm
Reference mark: selectable by magnet
Reference mark position: every 50 mm, starting at
20 mm from beginning of the measuring length
Fastening type: Standard
ID number
ID number
1313986-03
large measuring lengths consisting of
large measuring lengths consisting of
1 scale tape, 1 end section with clamping device, 1 end section with tensioning device, 1 sealing
lip, 3 bearing strip, 3 housing seals, small parts
Measuring length
Measuring length
3640 mm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~
10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 40.000 µm
Reference mark
Reference mark
selectable by magnet
Reference mark position
Reference mark position
every 50 mm, starting at
20 mm from beginning of the measuring length
Fastening type
Fastening type
Standard
Downloads / CAD / Mounting