Letzte Aktualisierung: June 03 2026 22:38:54.
LS 487
Incremental sealed linear encoder with small cross section
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
LS 487
Incremental sealed linear encoder with small cross section
Measuring length: 120 mm
Total length: ML+138 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark position:35 mm distance from the
beginning of the measuring
length
Further reference marks:35 mm distance from the
end of the measuring
length
Power supply: 5 V (+-5 %)
Electrical connection: Flange socket, male, 14-pin
Special characteristics, linear encoder: none
Incremental sealed linear encoder with small cross section
Measuring length: 120 mm
Total length: ML+138 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark position:35 mm distance from the
beginning of the measuring
length
Further reference marks:35 mm distance from the
end of the measuring
length
Power supply: 5 V (+-5 %)
Electrical connection: Flange socket, male, 14-pin
Special characteristics, linear encoder: none
ID number
ID number
560527-02
Measuring length
Measuring length
120 mm
Total length
Total length
ML+138 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
35 mm distance from the beginning of the measuring length
Further reference marks
Further reference marks
35 mm distance from the end of the measuring length
Power supply
Power supply
5 V (+-5 %)
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting
Brochure
CAD
CAD Download