Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 27 2026 22:31:56.

LS 177C
Incremental sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 177C
Incremental sealed linear encoder with large cross section
Measuring length: 540 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Fastening type: Screw-on strip integrated
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Reference mark position:Distance-coded reference
marks with nominal
increment 1000 x grating
period
Further reference marks:none
Reference pulse width: 90°
Max. scanning frequency:50.00 kHz
Fault detection signal: for disturbance LOW
Power supply: 5V+-5%
Electrical connection: Flange socket, male, 14-pin
Special characteristics, linear encoder: none
ID number
ID number
605349-02
Measuring length
Measuring length
540 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Screw-on strip integrated
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Reference mark position
Reference mark position
Distance-coded reference marks with nominal increment 1000 x grating period
Further reference marks
Further reference marks
none
Reference pulse width
Reference pulse width
90°
Max. scanning frequency
Max. scanning frequency
50.00 kHz
Fault detection signal
Fault detection signal
for disturbance LOW
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting