Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 16 2026 22:39:23.

LC 195S
Absolute sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 195S
Absolute sealed linear encoder with large cross section
Measuring length: 140 mm
Accuracy grade: 3.0 µm
Grating period: 20.000 µm
Measuring step 1: 1.0000 nm
Fastening type: Screw-on strip integrated
Data interface: DQ01 DRIVE-CLiQ encoder
interface DQ01
Power supply: 10 V ... 28.8 V
Electrical connection: Flange socket, male, 14-pin
Maximum speed: 3.00 m/s
Special characteristics, linear encoder: none
ID number
ID number
760910-01
Measuring length
Measuring length
140 mm
Accuracy grade
Accuracy grade
3.0 µm
Grating period
Grating period
20.000 µm
Measuring step 1
Measuring step 1
1.0000 nm
Fastening type
Fastening type
Screw-on strip integrated
Data interface
Data interface
DQ01 DRIVE-CLiQ encoder interface DQ01
Power supply
Power supply
10 V ... 28.8 V
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Maximum speed
Maximum speed
3.00 m/s
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting
  • CAD Download