Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 27 2026 22:31:56.

EXE 102
Interpolation and digitizing electronics for encoders with 11 µAPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EXE 102
Interpolation and digitizing electronics for encoders with 11 µAPP signals
Input signal: sinusoidal current
signals (11 µApp)
Electrical connection: Flange socket M23, female, 9-pin
Output signal: Square-wave signals, TTL
levels with 25-fold
interpolation
Electrical connection 2: Flange socket M23, male, 12-pin
Max. scanning frequency: 10.00 kHz
Reference mark: 90°
Fault detection signal: for disturbance LOW
Reversal hysteresis: with
Power supply: 5 V (+-5 %)
Pin configuration: D295051
Pin configuration 2: D294999
Protection rating: IP65 (EN60529)
Operating temperature: 0/+70 °C
Special characteristics, IBV/EXE/IDP: none
ID number
ID number
536421-30
Input signal
Input signal
sinusoidal current signals (11 µApp)
Electrical connection
Electrical connection
Flange socket M23, female, 9-pin
Output signal
Output signal
Square-wave signals, TTL levels with 25-fold interpolation
Electrical connection 2
Electrical connection 2
Flange socket M23, male, 12-pin
Max. scanning frequency
Max. scanning frequency
10.00 kHz
Reference mark
Reference mark
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
with
Power supply
Power supply
5 V (+-5 %)
Pin configuration
Pin configuration
D295051
Pin configuration 2
Pin configuration 2
D294999
Protection rating
Protection rating
IP65 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
Special characteristics, IBV/EXE/IDP
Special characteristics, IBV/EXE/IDP
none
Downloads / CAD / Mounting