Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 20 2026 22:32:54.

EIB 2391S
External Interface Box for connecting encoders with EnDat22 interface to subsequent electronics with DRIVE-CLiQ interface, single-channel version

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 2391S
External Interface Box for connecting encoders with EnDat22 interface to subsequent electronics with DRIVE-CLiQ interface, single-channel version
Input interface: EnDat22
Electrical connection: Flange socket M12, female, 8-pin
Pin configuration: D532351
Output interface: DRIVE-CLiQ
Electrical connection 2: Flange socket M12, male, 8-pin
Pin configuration 2: D781766
Power supply: 16 V ... 36 V
Protection rating: IP65 (EN60529)
Operating temperature: 0/+60 °C
Safety design: Functional safety
Special characteristics, interface electronics: none
ID number
ID number
768200-02
Input interface
Input interface
EnDat22
Electrical connection
Electrical connection
Flange socket M12, female, 8-pin
Pin configuration
Pin configuration
D532351
Output interface
Output interface
DRIVE-CLiQ
Electrical connection 2
Electrical connection 2
Flange socket M12, male, 8-pin
Pin configuration 2
Pin configuration 2
D781766
Power supply
Power supply
16 V ... 36 V
Protection rating
Protection rating
IP65 (EN60529)
Operating temperature
Operating temperature
0/+60 °C
Safety design
Safety design
Functional safety
Special characteristics, interface electronics
Special characteristics, interface electronics
none
Downloads / CAD / Mounting