Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 15 2026 22:38:45.

TS 750
Workpiece touch probe

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 750
Workpiece touch probe
Repeatability: 0.25 µm
Output signal:
Electrical connection: PCBA contact strip, female, 2-pin
Cable type: w/o cable
Stylus geometry: T434
L=40 mm, ball Ø 4 mm, shaft Ø 3 mm, without
rated break point
Axial deflection force: 8.0 N
Housing material: Steel, stainless
(1.4104)
ID number
ID number
1283266-01
Repeatability
Repeatability
0.25 µm
Output signal
Output signal
Electrical connection
Electrical connection
PCBA contact strip, female, 2-pin
Cable type
Cable type
w/o cable
Stylus geometry
Stylus geometry
T434 L=40 mm, ball Ø 4 mm, shaft Ø 3 mm, without rated break point
Axial deflection force
Axial deflection force
8.0 N
Housing material
Housing material
Steel, stainless (1.4104)
Downloads / CAD / Mounting