Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 14 2026 22:39:18.

TS 642
Switching 3D-touch probe for workpiece measurement

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 642
Switching 3D-touch probe for workpiece measurement
Output signal: infrared transmission
Direction of beam in degrees: 0
Stylus geometry: Combination of T404 (L=40
mm, ball Ø 4 mm, with
rated break point) and
T424 (L=21 mm, ball Ø 4
mm, with rated break
point)
Tool holder: no specified value
Type of activation: Activation mechanically
Company identification: HEIDENHAIN
ID number
ID number
653217-45
Output signal
Output signal
infrared transmission
Direction of beam in degrees
Direction of beam in degrees
0
Stylus geometry
Stylus geometry
Combination of T404 (L=40 mm, ball Ø 4 mm, with rated break point) and T424 (L=21 mm, ball Ø 4 mm, with rated break point)
Tool holder
Tool holder
no specified value
Type of activation
Type of activation
Activation mechanically
Company identification
Company identification
HEIDENHAIN
Downloads / CAD / Mounting