Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

MRS 2200 series

Incremental angle encoder modules with integral bearing for rotary and tilting axes

  • System accuracy: ±10”
  • Signal periods: 2048
  • Hollow through shaft diameter: 10 mm
  • High repeatability and tilting rigidity 
  • Direct loading
  • Up to 60% fewer componenents in the application
  • Interface: 1 VPP
An MRS 2200 angle encoder module comprising a cylindrical housing with a visible PCB and hollow through shaft on one end.

High repeatability

Achieve exceptional measurement quality through low measurement variation: these modules combine a high-accuracy angle encoder and a tilt-resistant bearing for exceptional repeatability even under off-center loads.

 

 

Easy installation

Thanks to a pre-loaded bearing and pre-mounted angle encoder, these modules eliminate the need for exact alignment and adjustment in the application. Installation is even easier if the mounting component includes a centering collar.  

 

 

 

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

MRS 2200 Angle Encoder Module: greater accuracy for measuring arms

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview.