Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

TS 640 and TS 642

Wireless workpiece touch probes for machines with automatic tool changers

  • High probing accuracy of down to ±5 µm (with the T404 standard stylus)
  • High probing repeatability for very high measurement quality: down to 2 σ ≤ 1 µm
  • Infrared signal transmission
  • Interface: HTL
  • Protection rating: IP68

Infrared transmission

The reliable infrared signal transmission of these touch probes reduces cabling in hard-to-access machines. Infrared transmission is ideal for compact machines.

Long battery life

The smart standby function of the HEIDENHAIN workpiece touch probes enables a battery life of approx. 800 hours, thereby reducing downtime from frequent battey changes. Batteries can be changed quickly and without tools.

High stylus variety

HEIDENHAIN offers the right stylus for any application, with a variety of ball diameters and lengths. Changing the styli couldn't be easier: all of them are fastened to the TS workpiece touch probes via an M3 thread. 

Long-lasting accuracy

Even after five million probing cycles, the HEIDENHAIN workpiece touch probes are still highly accurate: with a probing repeatability of down to 2 σ ≤ 1 µm at a probing speed of 3 m/min, these touch probes deliver reliable measurements even after prolonged use.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department via phone, e-mail, or our online form.

Are you looking for other solutions for your industry? Then visit our industry overview.