Letzte Aktualisierung: May 07 2026 23:40:38.

TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing
Line count: 44000
Graduation accuracy: ± 1.5''
Geometry of drum: Outside Ø 560.46 mm,
inside Ø 512 mm, hole
circle Ø 528 mm, 18 holes
Ø 7.0 mm, without
centering collar
Mechanical permissible
speed: 2750 min-1
ID number
ID number
1042970-10
Line count
Line count
44000
Graduation accuracy
Graduation accuracy
± 1.5''
Geometry of drum
Geometry of drum
Outside Ø 560.46 mm, inside Ø 512 mm, hole circle Ø 528 mm, 18 holes Ø 7.0 mm, without centering collar
Mechanical permissible
speed
speed
2750 min-1
Downloads / CAD / Mounting / Documentation