Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 23:47:00.

MC 6541

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 6541
Host computer CPU1: Intel Core i7-3 1.70 GHz
2 Cores
Working memory of CPU1: 4096 MB
Memory type: Plug-in for HDR with
serial ATA
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + Ext01 + PCIe
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
With integrated PLC
Interface for color display
Type of display: HEIDENHAIN Display Link
ID number
ID number
1081185-03
Host computer CPU1
Host computer CPU1
Intel Core i7-3 1.70 GHz 2 Cores
Working memory of CPU1
Working memory of CPU1
4096 MB
Memory type
Memory type
Plug-in for HDR with serial ATA
Data interface
Data interface
RS232 + Ser.Port + 2xGBit-Ethernet + 4xUSB 3.0 + Ext01 + PCIe
Field bus interface 2
Field bus interface 2
HSCI-Bus with Gbit Ethernet
With integrated PLC
Interface for color display
Type of display
Type of display
HEIDENHAIN Display Link
SCIP ID
SCIP ID
f7ea8614-405f-47bd-967f-afd178d18e83
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
1081185-04
Info
Compatible as of the following nc-software versions