Letzte Aktualisierung: April 21 2026 23:36:37.

EIB 5181
External interface box for use in applications with torque or linear motors Proc
essing of information from up to three temperature sensors and calculation of co

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 5181
External interface box for use in applications with torque or linear motors Proc
essing of information from up to three temperature sensors and calculation of co
mpensation for the transmission timing behavior of the temperature measurement
Design: Modular electrical
cabinet
External analog sensors: 3x temperature sensor,
setting the sensor type
via DIP switch on the
device
Time constant for temperature measurement: 0.00 s
Data interface:
Electrical connection: Contact strip with screw
terminals, latching in
mating direction, 3- and
6-pin
Pin configuration: D1299947
Electrical connection 2: Built-in D-sub connector
without housing, 2-row,
male, 25-pin
Pin configuration 2: D1297953
Electrical connection 3: Built-in D-sub connector
without housing, 2-row,
female, 25-pin
Pin configuration 3: D1297953
Electrical connection 4: no specified value
Pin configuration 4: no specified value
Power supply: 5 V (+-10 %)
Protection rating: IP20 (EN60529)
Operating temperature: 0/+40 °C
Special characteristics, Configuration by DIP
interface electronics: switches on device
ID number
ID number
1231387-01
Design
Design
Modular electrical cabinet
External analog sensors
External analog sensors
3x temperature sensor, setting the sensor type via DIP switch on the device
Time constant for temperature measurement
Time constant for temperature measurement
0.00 s
Data interface
Data interface
Electrical connection
Electrical connection
Contact strip with screw terminals, latching in mating direction, 3- and 6-pin
Pin configuration
Pin configuration
D1299947
Electrical connection 2
Electrical connection 2
Built-in D-sub connector without housing, 2-row, male, 25-pin
Pin configuration 2
Pin configuration 2
D1297953
Electrical connection 3
Electrical connection 3
Built-in D-sub connector without housing, 2-row, female, 25-pin
Pin configuration 3
Pin configuration 3
D1297953
Electrical connection 4
Electrical connection 4
no specified value
Pin configuration 4
Pin configuration 4
no specified value
Power supply
Power supply
5 V (+-10 %)
Protection rating
Protection rating
IP20 (EN60529)
Operating temperature
Operating temperature
0/+40 °C
Special characteristics, Configuration by DIP
interface electronics
interface electronics
switches on device
SCIP ID
SCIP ID
99bb4f9f-e606-4478-862a-0fc12b26fa9e
Downloads / CAD / Mounting / Documentation