Letzte Aktualisierung: October 01 2026 23:47:00.
Diaphragm coupling K17/01
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Diaphragm coupling K17/01
hub shaft diameters: diameter1 = 6 mm
diameter2 = 6 mm
length: 22 mm
hub shaft diameters: diameter1 = 6 mm
diameter2 = 6 mm
length: 22 mm
ID number
ID number
1246841-01
hub shaft diameters
hub shaft diameters
diameter1 = 6 mm diameter2 = 6 mm
length
length
22 mm
Downloads / CAD / Mounting / Documentation
CAD
CAD Download