Letzte Aktualisierung: March 11 2026 23:35:06.

ECI1119
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECI1119
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing
Positions per revolution: 524288
Data interface: E30-R2
Output code: Binary
Power supply: 4 V ... 14 V
Flange version: Flange Ø 40.0 mm,
centering collar 40.0 mm,
length 1.7 mm, axial
clamping 2 x 180°
Shaft: Blind hollow shaft for
axial fastening, diameter
8.8 mm, depth 4.4 mm,
shaft stop surface inside
and outside
Protection rating: IP00 (EN60529)
Operating temperature: -40/+110 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D1276589
Type of packaging: Collective package in box,
quantity of 80
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1259551-55
Positions per revolution
Positions per revolution
524288
Data interface
Data interface
E30-R2
Output code
Output code
Binary
Power supply
Power supply
4 V ... 14 V
Flange version
Flange version
Flange Ø 40.0 mm, centering collar 40.0 mm, length 1.7 mm, axial clamping 2 x 180°
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 8.8 mm, depth 4.4 mm, shaft stop surface inside and outside
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+110 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D1276589
Type of packaging
Type of packaging
Collective package in box, quantity of 80
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation