Letzte Aktualisierung: March 02 2026 23:39:17.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 420 mm Accuracy grade: ± 2.0 µm Grating period: 10.000 µm
Output signal: sinusoidal voltage signals (1 Vpp)
Reference mark position: in the middle of the
measuring length
Further reference marks: none
Seal type: FPM sealing lip Version: Air inlet left
Power supply: 5 V (+-5 %)
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 10.00 m
Electrical connection: free cable end with tinned
litz wires (50 mm) and twisted + tinned shield
Pin configuration: D743080 Cable type: PUR Ø 4.3 mm
ID number
ID number
1302745-02
Measuring length
Measuring length
420 mm Accuracy grade: ± 2.0 µm Grating period: 10.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the
measuring length
Further reference marks
Further reference marks
none
Seal type
Seal type
FPM sealing lip Version: Air inlet left
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
10.00 m
Electrical connection
Electrical connection
free cable end with tinned
litz wires (50 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D743080 Cable type: PUR Ø 4.3 mm
SCIP ID
SCIP ID
78fc34d1-a715-4527-bbc7-805c009a6646
Downloads / CAD / Mounting / Documentation