Letzte Aktualisierung: March 19 2026 23:36:56.

MSA870

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA870
Measuring length: 370 mm Accuracy grade: ± 3.0 µm Grating period: 10.000 µm
Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position: in the middle of the
measuring length
Seal type: FPM sealing lip Minimum edge separation: 0.250 µs
Fault detection signal: OT Reference pulse width: 90 °
Limit switch: active high
Limit switch 2: active high
Connecting direction: Cable outlet right
Electrical connection: Flange socket Push-Lock,
male, 12-pin
Pin configuration: D1335543
ID number
ID number
1381330-01
Measuring length
Measuring length
370 mm Accuracy grade: ± 3.0 µm Grating period: 10.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 10-fold interpolation Reference mark position
with 10-fold interpolation Reference mark position
in the middle of the
measuring length
Seal type
Seal type
FPM sealing lip Minimum edge separation: 0.250 µs
Fault detection signal
Fault detection signal
OT Reference pulse width: 90 °
Limit switch
Limit switch
active high
Limit switch 2
Limit switch 2
active high
Connecting direction
Connecting direction
Cable outlet right
Electrical connection
Electrical connection
Flange socket Push-Lock,
male, 12-pin
Pin configuration
Pin configuration
D1335543
SCIP ID
SCIP ID
880a880c-6f41-4f29-9f3b-f0056b687ea1
Downloads / CAD / Mounting / Documentation