Letzte Aktualisierung: May 03 2026 23:33:29.

Incremental rotary encoder with integral bearing,
stator coupling and with commutation signal

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder with integral bearing,
stator coupling and with commutation signal
Line count: 2048
Output signals: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency: 210
Power supply: +5 V
Mounting mode: clamping for
mating-diameter 65mm
Shaft: bottomed hollow-shaft
for axial clamping Dia.
12mm, overlength 9,2mm
Protection degree: IP 30
Operating temperature: -15...+120 degrees C
Electrical connection: PCB connector 14pole
Pin alyout: D319274
Cable exit: housing für pluggable
cable assembly
Special features,
rotational encoders: none
ID number
ID number
312215-69
Line count
Line count
2048
Output signals
Output signals
sinusoidal voltage signals (1 Vpp)
Cutoff frequency
Cutoff frequency
210
Power supply
Power supply
+5 V
Mounting mode
Mounting mode
clamping for mating-diameter 65mm
Shaft
Shaft
bottomed hollow-shaft for axial clamping Dia. 12mm, overlength 9,2mm
Protection degree
Protection degree
IP 30
Operating temperature
Operating temperature
-15...+120 degrees C
Electrical connection
Electrical connection
PCB connector 14pole
Pin alyout
Pin alyout
D319274
Cable exit
Cable exit
housing für pluggable cable assembly
Special features,
rotational encoders
rotational encoders
none
Downloads / CAD / Mounting / Documentation