Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 23:47:00.

ERN 1185
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1185
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Output signal: ~1 Vpp
Cutoff frequency (-3dB):410.00 kHz
Power supply: 5V+-5%
Coupling version: expanding ring coupling
for mating diameter 45mm
Shaft: blind hollow shaft,
diameter 6mm
Degree of protection: IP 40 (EN 60529)
Electrical connection: PCB connector, male 14-pin
Pin configuration: D319274
Connecting direction: axial and radial cable
exits available
Included part: four screws to install the
coupling
ID number
ID number
316278-19
Line count
Line count
2048
Output signal
Output signal
~1 Vpp
Cutoff frequency (-3dB)
Cutoff frequency (-3dB)
410.00 kHz
Power supply
Power supply
5V+-5%
Coupling version
Coupling version
expanding ring coupling for mating diameter 45mm
Shaft
Shaft
blind hollow shaft, diameter 6mm
Degree of protection
Degree of protection
IP 40 (EN 60529)
Electrical connection
Electrical connection
PCB connector, male 14-pin
Pin configuration
Pin configuration
D319274
Connecting direction
Connecting direction
axial and radial cable exits available
Included part
Included part
four screws to install the coupling
Downloads / CAD / Mounting / Documentation