Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 22 2026 23:44:28.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Power supply: +5V Output signals: 11 uApp
Electr. connection: cable 0,50 m with integrated
APE in Sub-D connector
flexible cable
Signal period: 0,004 mm
Power supply
Power supply
+5V Output signals: 11 uApp
Electr. connection
Electr. connection
cable 0,50 m with integrated APE in Sub-D connector flexible cable
Signal period
Signal period
0,004 mm
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
392507-01
Info
Caution: cable length 1 m.