Letzte Aktualisierung: April 07 2026 23:42:35.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Power Supply: +5V
Output Signal: sinusoidal (1Vss)
El. Connection: APE in D-Sub-Connector
0,2 m cable from APE to
scanning head
Power Supply
Power Supply
+5V
Output Signal
Output Signal
sinusoidal (1Vss)
El. Connection
El. Connection
APE in D-Sub-Connector 0,2 m cable from APE to scanning head
Downloads / CAD / Mounting / Documentation
Successor product
ID number
ID number
375053-05