Letzte Aktualisierung: December 18 2025 23:39:11.

ROD 1380
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 1380
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 5000
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 5 V (+-10 %)
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M3, reduced moment of
inertia
Type of Flange: 03D
Shaft: Hollow-bored solid shaft,
diameter 10mm, length
19mm, bore 5.5mm
Type of Shaft: 61B
Protection rating: IP00 (EN60529)
Operating temperature: -40/+80 °C
Electrical connection: Plug connector, straight,
double-row, 12-pin, with
locking mechanism and
walls
Pin configuration: D297243
Connecting direction: axial
Special characteristics, rotational encoders: none
Included part: Housing, black, axial;
grommet and encoder cable,
1.2 m [525357-02]
ID number
ID number
376880-77
Line count
Line count
5000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M3, reduced moment of inertia
Type of Flange
Type of Flange
03D
Shaft
Shaft
Hollow-bored solid shaft, diameter 10mm, length 19mm, bore 5.5mm
Type of Shaft
Type of Shaft
61B
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+80 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D297243
Connecting direction
Connecting direction
axial
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Included part
Included part
Housing, black, axial; grommet and encoder cable, 1.2 m [525357-02]