Letzte Aktualisierung: March 23 2026 23:38:21.

Modular rotary encoder
Special version for company Siemens

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Modular rotary encoder
Special version for company Siemens
Siemens designation: EQN 1325.011
with integral bearing and without stator coupling
Power supply: +5 V
Output code: Dual code
Absolute signals: 8192 positions/revolution
4096 differentiable
revolutions
EnDat interface
Data interface: Synchronous Serial
EnDat 2.1
Incremental signals: 2048 positions/revolution
sinusoidal voltage
signals (1 Vss)
Count direction: ascending code values with
clockwise rotation
Operating temperature: -20...+115 degrees C
Electrical connection: PCB connector
Shaft: taper shaft 1:10,
functional diameter 9.25mm
Flange version: flange with 55mm width
across flat
Included part: mounting kit with spacer
plates and central screw
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
ID number
ID number
515385-51
Siemens designation
Siemens designation
EQN 1325.011
with integral bearing and without stator coupling
Power supply
Power supply
+5 V
Output code
Output code
Dual code
Absolute signals
Absolute signals
8192 positions/revolution 4096 differentiable revolutions EnDat interface
Data interface
Data interface
Synchronous Serial EnDat 2.1
Incremental signals
Incremental signals
2048 positions/revolution sinusoidal voltage signals (1 Vss)
Count direction
Count direction
ascending code values with clockwise rotation
Operating temperature
Operating temperature
-20...+115 degrees C
Electrical connection
Electrical connection
PCB connector
Shaft
Shaft
taper shaft 1:10, functional diameter 9.25mm
Flange version
Flange version
flange with 55mm width across flat
Included part
Included part
mounting kit with spacer plates and central screw
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation