Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 30 2026 23:46:12.

QSY 55C
Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 55C
Synchronous-feed motor
Form of shaft end: without key
Rated speed: 6000 1/min
Rated torque: 0.33 Nm
Maximum torque: 1.4 Nm
Standstill torque: 0.40 Nm
Stall current: 1.60 A
Integrated rotary encoder ERN 1185 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
524348-03
Form of shaft end
Form of shaft end
without key
Rated speed
Rated speed
6000 1/min
Rated torque
Rated torque
0.33 Nm
Maximum torque
Maximum torque
1.4 Nm
Standstill torque
Standstill torque
0.40 Nm
Stall current
Stall current
1.60 A
Integrated rotary encoder ERN 1185 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
Downloads / CAD / Mounting / Documentation