Letzte Aktualisierung: October 01 2026 23:47:00.
ERN 1185
Incremental rotary encoder with integral bearing for mounting by stator coupling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ERN 1185
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 512
Additional circular scale1 sine and 1 cosine
track: signal/revolution
Output signal: ~1Vpp
Cutoff frequency (-3 dB):100.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling with
eccentric clamping screw
for mating diameter 45 mm
Type of Coupling: 09
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm
Type of Shaft: 27E
Protection rating: IP40 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight,
double-row, 14-pin, with
locking mechanism and
walls
Pin configuration: D319274
Connecting direction: Cable outlet for axial
and radial use
Special characteristics,
rotational encoders: none
Included part: Screw M3 x10 -A2 ISO 4762
[542358-01]
Please pay attention to the product documentation!
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 512
Additional circular scale1 sine and 1 cosine
track: signal/revolution
Output signal: ~1Vpp
Cutoff frequency (-3 dB):100.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling with
eccentric clamping screw
for mating diameter 45 mm
Type of Coupling: 09
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm
Type of Shaft: 27E
Protection rating: IP40 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight,
double-row, 14-pin, with
locking mechanism and
walls
Pin configuration: D319274
Connecting direction: Cable outlet for axial
and radial use
Special characteristics,
rotational encoders: none
Included part: Screw M3 x10 -A2 ISO 4762
[542358-01]
Please pay attention to the product documentation!
ID number
ID number
534920-08
Line count
Line count
512
Additional circular scale1 sine and 1 cosine
track
track
signal/revolution
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
100.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling with eccentric clamping screw for mating diameter 45 mm
Type of Coupling
Type of Coupling
09
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm
Type of Shaft
Type of Shaft
27E
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 14-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D319274
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Special characteristics,
rotational encoders
rotational encoders
none
Included part
Included part
Screw M3 x10 -A2 ISO 4762 [542358-01]
Please pay attention to the product documentation!
SCIP ID
SCIP ID
c060fc33-5fdb-4bf7-9235-f9119bcd1eee
Downloads / CAD / Mounting / Documentation
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
Operating Instructions
Product Information
- ERN 1185 Gen.2 Inkrementaler Drehgeber mit Z1-Spur > nur PDF, Product Information German
- ERN 1185 Gen.2 Incremental Rotary Encoder with Z1 track > nur PDF, Product Information English
- ECN 1100 EQN 1100 ERN 1100 – WELLA1: 27E – KUPPA1: 09, Product Information German
- ERN 1185 Gen.2 Incremental Rotary Encoder with Z1 track > nur PDF, Product Information English
- ERN 1185 Gen.2 Incremental Rotary Encoder with Z1 track > nur PDF, Product Information English
- ERN 1185 Gen.2 Inkrementaler Drehgeber mit Z1-Spur > nur PDF, Product Information German