Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 23:47:00.

ERN 1185
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1185
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Additional circular scale1 sine and 1 cosine
track: signal/revolution
Output signal: ~1Vpp
Cutoff frequency (-3 dB):350.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for axial
clamping (37.1mm ring)
Type of Coupling: 13A
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm
Type of Shaft: 27L
Protection rating: IP00 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight,
double-row, 14-pin, with
locking mechanism and
walls
Pin configuration: D319274
Connecting direction: axial
Special characteristics,
rotational encoders: none
Included part: Screw M3 x20 -A2 ISO 4762
[542358-61]
Please pay attention to the product documentation!
ID number
ID number
534920-25
Line count
Line count
2048
Additional circular scale1 sine and 1 cosine
track
track
signal/revolution
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for axial clamping (37.1mm ring)
Type of Coupling
Type of Coupling
13A
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm
Type of Shaft
Type of Shaft
27L
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 14-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D319274
Connecting direction
Connecting direction
axial
Special characteristics,
rotational encoders
rotational encoders
none
Included part
Included part
Screw M3 x20 -A2 ISO 4762 [542358-61]
Please pay attention to the product documentation!
SCIP ID
SCIP ID
2eb359eb-5ed8-4595-bf56-480445fd08d4
Downloads / CAD / Mounting / Documentation