Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 23:47:00.

ERN 1326
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1326
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 4096
Additional circular scaleblock commutation 10 x
track: 36° (track arrangement to
reference mark at track
I)
Output signal: TTLx2
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Expanding ring coupling
for 65mm mating diameter
Type of Coupling: 06
Shaft: Tapered shaft 1 to 10,
functional diameter 9.25
mm, back-off thread M10
and M6
Type of Shaft: 65B
Protection rating: IP40 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: 62S16
Pin configuration: D341623
Connecting direction: Cable outlet for axial
and radial use
Included part: 518963-10
Please pay attention to the product documentation!
ID number
ID number
574485-12
Line count
Line count
4096
Additional circular scaleblock commutation 10 x
track
track
36° (track arrangement to reference mark at track I)
Output signal
Output signal
TTLx2
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Type of Coupling
Type of Coupling
06
Shaft
Shaft
Tapered shaft 1 to 10, functional diameter 9.25 mm, back-off thread M10 and M6
Type of Shaft
Type of Shaft
65B
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
62S16
Pin configuration
Pin configuration
D341623
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
518963-10
Please pay attention to the product documentation!
SCIP ID
SCIP ID
4cae8fd7-ca17-40bc-b5ec-d47239ebdfe5
Downloads / CAD / Mounting / Documentation