Letzte Aktualisierung: November 18 2025 23:31:11.

ERN 1321
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1321
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Output signal: TTLx2
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Torque support, metal
clamp with 1 mounting
hole, D=4.5 L=3
Type of Coupling: 63A
Shaft: Tapered shaft 1:10,
functional diameter 9.25
mm, w/o back-off thread
Type of Shaft: 65C
Protection rating: IP40 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Contact strip with screw
terminal and coding,
10-pin
Pin configuration: D549233
Connecting direction: Cable outlet for axial
and radial use
Included part: no enclosed part
Cable length: 2.40 m
Type of packaging: Collective package in
box, quantity of 20, rust
protected
Please pay attention to the product documentation!
 
ID number
ID number
599966-01
Line count
Line count
2048
Output signal
Output signal
TTLx2
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Torque support, metal clamp with 1 mounting hole, D=4.5 L=3
Type of Coupling
Type of Coupling
63A
Shaft
Shaft
Tapered shaft 1:10, functional diameter 9.25 mm, w/o back-off thread
Type of Shaft
Type of Shaft
65C
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Contact strip with screw terminal and coding, 10-pin
Pin configuration
Pin configuration
D549233
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
no enclosed part
Cable length
Cable length
2.40 m
Type of packaging
Type of packaging
Collective package in box, quantity of 20, rust protected
Please pay attention to the product documentation!