Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 23:47:00.

LF 485C
Incremental sealed linear encoder with small cross section for highest repeatabi
lity

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LF 485C
Incremental sealed linear encoder with small cross section for highest repeatabi
lity
Measuring length: 350 mm
Accuracy grade: ± 5.0 µm
Grating period: 8.000 µm
Signal period: 4.000 µm
Fastening type: End block + mounting spar
Output signal: sinusoidal voltage
signals (1 Vpp)
Reference mark position: Distance-coded reference
marks with nominal
increment 5000 x signal
period
Further reference marks: none
Power supply: 5V+-5%
Electrical connection: Flange socket, male,
14-pin
Special characteristics,
linear encoder: none
ID number
ID number
635327-07
Measuring length
Measuring length
350 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
8.000 µm
Signal period
Signal period
4.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
Distance-coded reference marks with nominal increment 5000 x signal period
Further reference marks
Further reference marks
none
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics,
linear encoder
linear encoder
none
SCIP ID
SCIP ID
c8da6998-3546-4da6-9999-fbd293fca2d4
Downloads / CAD / Mounting / Documentation