Letzte Aktualisierung: March 12 2026 23:33:48.

LIP 471A
Incremental exposed linear encoder for high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 471A
Incremental exposed linear encoder for high accuracy
Signal period: 2.000 µm
Thermal coefficient of linear expansion: ~ 0·10-6K-1
Accuracy grade: ± 0.5 µm
Measuring length: 170 mm
Reference mark position: none
Fastening type: clamped
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Max. scanning frequency: 100.00 kHz
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.5 mm flexible
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
with locking screws,
with integrated
electronics, coated,
male, 15-pin
Pin configuration: D330978
ID number
ID number
637871-03
Signal period
Signal period
2.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 0·10-6K-1
Accuracy grade
Accuracy grade
± 0.5 µm
Measuring length
Measuring length
170 mm
Reference mark position
Reference mark position
none
Fastening type
Fastening type
clamped
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.5 mm flexible
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
Downloads / CAD / Mounting / Documentation