Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 15 2026 23:50:31.

ROD 1993
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 1993
Incremental rotary encoder with integral bearing for separate shaft coupling
Number of signal periods: 600
Reference mark: without
Output signal: HTLs2-C
Max. scanning frequency:100.00 kHz
Power supply: 15 V (+-10 %)
Flange version: Flange square 120 mm,
centering collar 70 mm, 4
x Ø 9 at bolt circle Ø 140
mm, 6 x M8 at bolt circle
Ø 100 mm
Type of Flange: 88A
Shaft: Solid shaft with keyway,
diameter 15 mm, length 35
mm Type of Shaft: 09C
Protection rating: IP66 (EN60529)
Operating temperature: -20/+70 °C
Electrical connection: free cable end with tinned
litz wires (70 mm) and
twisted + tinned shield
Pin configuration: D651830
Connecting direction: Cable outlet right
Cable length: 1.00 m
Please pay attention to the product documentation!
ID number
ID number
688634-01
Number of signal periods
Number of signal periods
600
Reference mark
Reference mark
without
Output signal
Output signal
HTLs2-C
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
15 V (+-10 %)
Flange version
Flange version
Flange square 120 mm, centering collar 70 mm, 4 x Ø 9 at bolt circle Ø 140 mm, 6 x M8 at bolt circle Ø 100 mm
Type of Flange
Type of Flange
88A
Shaft
Shaft
Solid shaft with keyway, diameter 15 mm, length 35 mm Type of Shaft: 09C
Protection rating
Protection rating
IP66 (EN60529)
Operating temperature
Operating temperature
-20/+70 °C
Electrical connection
Electrical connection
free cable end with tinned litz wires (70 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D651830
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.00 m
Please pay attention to the product documentation!
SCIP ID
SCIP ID
bbce967c-9838-45e8-9d69-f25628748189
Downloads / CAD / Mounting / Documentation