Letzte Aktualisierung: April 23 2026 23:42:05.

EIB 192F
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 192F
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Online compensation: H-Correction activated
(offset00, offset90,
amplitude ratio, phase)
Encoder ID: Incremental rotary
encoder/angle encoder
with high resolution
type B
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Serial interface
Electrical connection 2: Flange socket M23, male,
17-pin
Line count: 4096
Subdivision factor: 16384 fold
Limit switch: without
Power supply: 3.6 V ... 14 V
Protection rating: IP65 (EN60529)
ID number
ID number
807103-09
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Online compensation
Online compensation
H-Correction activated (offset00, offset90, amplitude ratio, phase)
Encoder ID
Encoder ID
Incremental rotary encoder/angle encoder with high resolution type B
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Serial interface
Electrical connection 2
Electrical connection 2
Flange socket M23, male, 17-pin
Line count
Line count
4096
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
without
Power supply
Power supply
3.6 V ... 14 V
Protection rating
Protection rating
IP65 (EN60529)
SCIP ID
SCIP ID
2d8e954a-031e-4ab8-bd3f-f8ba26a67336
Downloads / CAD / Mounting / Documentation