Letzte Aktualisierung: February 11 2026 23:42:18.

LS 106
Incremental sealed linear encoder with large cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 106
Incremental sealed linear encoder with large cross section
Measuring length: 1240 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Fastening type: Screw-on strip integrated
Output signal: sinusoidal current
signals (11 µApp)
Reference mark position: in the middle of the
measuring length
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
ID number
ID number
336958-48
Measuring length
Measuring length
1240 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Screw-on strip integrated
Output signal
Output signal
sinusoidal current signals (11 µApp)
Reference mark position
Reference mark position
in the middle of the measuring length
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
SCIP ID
SCIP ID
4d8a9e11-7d96-47a9-8524-7b275bf2b7c9
Downloads / CAD / Mounting / Documentation