Letzte Aktualisierung: May 04 2026 23:35:49.

Modular rotary encoder with integral
bearing and stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Modular rotary encoder with integral
bearing and stator coupling
Mounting mode: clamping coupling
for mating bore 65 mm
Shaft: male taper shaft 1:10
Functional diameter: 9.25 mm
Power supply: +5V Degree of protection: IP30
Output signals: incremental signals TTL
Commutation signals: 3 TTL signals with
36 degree (mechanical)
signal period
Operating temperature: -10...+100 degree C
Electrical connection: PCB-connector (16-pin)
Housing for pluggable: cable assembly
Signal periods: 8192 (after 2-fod Interpo-
lation of 4096 line count)
ID number
ID number
341208-12
Mounting mode
Mounting mode
clamping coupling for mating bore 65 mm
Shaft
Shaft
male taper shaft 1:10
Functional diameter
Functional diameter
9.25 mm
Power supply
Power supply
+5V Degree of protection: IP30
Output signals
Output signals
incremental signals TTL
Commutation signals
Commutation signals
3 TTL signals with 36 degree (mechanical) signal period
Operating temperature
Operating temperature
-10...+100 degree C
Electrical connection
Electrical connection
PCB-connector (16-pin)
Housing for pluggable
Housing for pluggable
cable assembly
Signal periods
Signal periods
8192 (after 2-fod Interpo- lation of 4096 line count)
Downloads / CAD / Mounting / Documentation