Angle encoder modules with integrated drive motor

HEIDENHAIN has developed angle encoder modules for very high measuring accuracy. They combine highly accurate angle encoders and high-precision bearings, and they are a true alternative to air-bearing axes regarding reproducible guideway accuracy. The integration of a torque motor with a very low detent torque is now the logical step forward in this solution. The angle encoder modules with integrated drive motor are compact, perfectly matched systems to master the tasks of motion, control and measurement with specified high accuracy in sophisticated applications.
HEIDENHAIN angle encoder modules are characterized by their high degree of measuring accuracy and a bearing with very high guideway accuracy and high rigidity. The low and consistent friction torque permits steady rotary motion. The combination with a special torque motor enables extraordinarily smooth motion control. Neither disruptive detent torques nor radial forces impair the high guideway accuracy of the bearing. By integrating the motor component in the angle encoder module, HEIDENHAIN has developed a particularly compact system with a low overall height and high rigidity. It is precisely the great rigidity of all the components that maintains the high accuracy even under changing loads.