LF 185 series

Incremental linear encoders with full-size scale housing

  • For linear axes up to 3040 mm long
  • Very high repeatability
  • Very small signal periods (4 µm)
  • Interface: 1 VPP

Optimal results

The optical scanning method employed, with its very small signal periods and low interpolation error, enables high control quality and excellent positioning behavior. The added value for the machine tool: greatly improved accuracy and dynamic performance.

Consistent accuracy

The LF linear encoders deliver consistently high accuracy. A high-quality, very low-wear ceramic coupling prevents wear-induced inaccuracy throughout the service life of the encoder.

Easy installation

Sealed linear encoders from HEIDENHAIN are very installer-friendly. As guided system, they provide wide mounting tolerances for fast and easy mounting.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Find your nearest representative

Air supply for linear encoders: optimal supply of sealing air

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help.