![[Translate to de_EN:] LIC41x7 g de office](/fileadmin/_processed_/9/d/csm_LIC41x7_g_de_office_76770df494.png)
LIC 4100
Model | Baseline error | Substrate and mounting | Interpolation error | Measuring length | |
---|---|---|---|---|---|
Accuracy grade | Intervall | ||||
LIC 4113 LIC 4193 | ± 3 μm ± 5 μm | ≤ ± 0.275 μm/ 10 mm | Glass or glass ceramic scale, bonded to the mounting surface | ± 20 nm | 240 mm to 3040 mm |
LIC 4115 LIC 4195 | ± 5 μm | ≤ ± 0.750 μm/ 50 mm (typ.) | Steel scale tape drawn into aluminum extrusions and tensioned | ± 20 nm | 140 mm to 28440 mm |
LIC 4117 LIC 4197 | ± 3 μm ± 5 μm ± 15 μm | ≤ ± 0.750 μm/ 50 mm (typ.) | Steel scale tape drawn into aluminum extrusions and fixed | ± 20 nm | 240 mm to 6040 mm |
LIC 4119 LIC 4199 | ± 3 μm ± 15 μm | ≤ ± 0.750 μm/ 50 mm (typ.) | Steel scale tape, cemented on mounting surface | ± 20 nm | 70 mm to 1020 mm |