Letzte Aktualisierung: August 07 2025 23:34:01.
Adapter cable
Connector Push-Lock, female, 12-pin D-sub connector, metalized plastic housing,
2-row, with locking screws, male, 9-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Connector Push-Lock, female, 12-pin D-sub connector, metalized plastic housing,
2-row, with locking screws, male, 9-pin
Cable type: PUR Ø 4.3 mm with armor Ø
7.3 mm
Color: black
Cable design: 1x2x0.24+5x2x0.05
Number of shields: 1
Cable length: 4.00 m
Connector Push-Lock, female, 12-pin D-sub connector, metalized plastic housing,
2-row, with locking screws, male, 9-pin
Cable type: PUR Ø 4.3 mm with armor Ø
7.3 mm
Color: black
Cable design: 1x2x0.24+5x2x0.05
Number of shields: 1
Cable length: 4.00 m
ID number
ID number
1070790-05
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
Color
Color
black
Cable design
Cable design
1x2x0.24+5x2x0.05
Number of shields
Number of shields
1
Cable length
Cable length
4.00 m
SCIP ID
SCIP ID
09a59c60-4924-4f23-bcad-f5dd5f8a10f9