Letzte Aktualisierung: October 12 2025 23:29:35.

AK LIDA 48R
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 48R
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000 µm
Reference mark: selectable by magnet
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-10 %)
Limit switch: active low
Cable type: PUR Ø 3.7 mm
Cable length: 0.50 m
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1121221
Function display: off
ID number
ID number
1116321-16
Signal period
Signal period
20.000 µm
Reference mark
Reference mark
selectable by magnet
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
360.00 kHz
Power supply
Power supply
5 V (+-10 %)
Limit switch
Limit switch
active low
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1121221
Function display
Function display
off
SCIP ID
SCIP ID
20fdbf3b-32c3-4bd3-9d3f-722b449de6e8
Downloads / CAD / Mounting / Documentation