Letzte Aktualisierung: October 12 2025 23:29:35.

AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000 µm
Reference mark: active
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-10 %)
Cable type: PUR Ø 3.7 mm
Cable length: 2.50 m
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, male,
9-pin
Pin configuration: D368797
Special characteristics,Adjustment linear, test
scanning head: radial
ID number
ID number
1116321-23
Signal period
Signal period
20.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
360.00 kHz
Power supply
Power supply
5 V (+-10 %)
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
2.50 m
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, male, 9-pin
Pin configuration
Pin configuration
D368797
Special characteristics,Adjustment linear, test
scanning head
scanning head
radial
SCIP ID
SCIP ID
ddafc39e-1be1-408a-b3f7-3a03dac24586
Downloads / CAD / Mounting / Documentation