Letzte Aktualisierung: July 28 2025 23:31:25.

Parts kit LC 201
For absolute multi-section sealed linear encoder with large cross-section housin
g for large

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Parts kit LC 201
For absolute multi-section sealed linear encoder with large cross-section housin
g for large
measuring lengths consisting of:
1 scale tape, 1 end section with clamping device,
1 end section with tensioning device, 2 sealing
lips, 3 bearing strip, 2 housing seals, small
parts
Measuring length: 34240 mm
Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 5.0 µm
Grating period: 40.000 µm
Fastening type: Standard
Special characteristics,
LB: Cyclical linear encoder
Caution! This device can be operated only
together with an LC 281Z scanning unit and a
HEIDENHAIN TNC 640 control with software
version 5 or greater.
ID number
ID number
1313119-04
measuring lengths consisting of
measuring lengths consisting of
1 scale tape, 1 end section with clamping device,
1 end section with tensioning device, 2 sealing
lips, 3 bearing strip, 2 housing seals, small
parts
Measuring length
Measuring length
34240 mm
Thermal coefficient of
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
40.000 µm
Fastening type
Fastening type
Standard
Special characteristics,
LB
LB
Cyclical linear encoder
Caution! This device can be operated only
together with an LC 281Z scanning unit and a
HEIDENHAIN TNC 640 control with software
version 5 or greater.
Downloads / CAD / Mounting / Documentation